Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.440 | |
| A dimension MM | 188.976 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01119-3220-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible tube OD IN | 1.25 | |
| Compatible tube OD MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.094 | |
| Drop dimension MM | 103.99 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.707 | |
| Hose cut off factor MM | 144.958 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 4.090 | |
| Product height mm | 103.886 | |
| Product length in | 7.430 | |
| Product length mm | 188.722 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Series | 1W | 1W |