Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 193.100 | |
| Angle shape | 20 DEGREE | 20 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01151-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible tube OD IN | 1.65 | |
| Compatible tube OD MM | 42.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.580 | |
| Drop dimension MM | 14.73 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.720 | |
| Hose cut off factor MM | 94.488 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 0.580 | |
| Product height mm | 14.732 | |
| Product length in | 7.600 | |
| Product length mm | 193.040 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.370 | |
| Product width mm | 60.198 | |
| Series | 1W | 1W |