Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.730 | |
| A dimension MM | 120.200 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01170M1212-S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.500 | |
| Drop dimension MM | 12.60 | |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.540 | |
| Hose cut off factor MM | 90.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.900 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 4.730 | |
| Product length mm | 120.142 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.438 | |
| Product width mm | 36.513 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |