Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.110 | |
| A dimension MM | 206.000 | |
| Angle shape | 65 DEGREE | 65 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F01195-1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.930 | |
| Drop dimension MM | 49.00 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.160 | |
| Hose cut off factor MM | 131.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.600 | |
| Product height in | 1.930 | |
| Product height mm | 49.022 | |
| Product length in | 8.110 | |
| Product length mm | 205.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |