Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 223.520 | |
| Angle shape | 80 DEGREE | 80 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01203-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible tube OD IN | 1.18 | |
| Compatible tube OD MM | 30.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 9.690 | |
| Drop dimension MM | 246.13 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.860 | |
| Hose cut off factor MM | 148.844 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 9.690 | |
| Product height mm | 246.126 | |
| Product length in | 8.800 | |
| Product length mm | 223.520 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.752 | |
| Product width mm | 95.300 | |
| Series | 1W | 1W |