Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.190 | |
| A dimension MM | 106.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01266-0404-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.200 | |
| Product length in | 4.190 | |
| Product length mm | 106.426 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
