Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.660 | |
| A dimension MM | 92.964 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01324-2012-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.540 | |
| Drop dimension MM | 64.52 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.470 | |
| Hose cut off factor MM | 62.738 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 2.540 | |
| Product height mm | 64.516 | |
| Product length in | 3.660 | |
| Product length mm | 92.964 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.307 | |
| Product width mm | 33.198 | |
| Series | 1W | 1W |