Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.430 | |
| A dimension MM | 163.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F01326-1616-S | |
| Drop dimension IN | 2.800 | |
| Drop dimension MM | 71.1 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.610 | |
| Hose cut off factor MM | 91.694 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 2.800 | |
| Product height mm | 71.120 | |
| Product length in | 6.430 | |
| Product length mm | 163.322 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Series | 4S/6S | 4S/6S |