Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.200 | |
| A dimension MM | 157.480 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Catalog Item | 1F01329-1616-S | |
| Drop dimension IN | 2.800 | |
| Drop dimension MM | 71.1 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.380 | |
| Hose cut off factor MM | 85.852 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 2.800 | |
| Product height mm | 71.120 | |
| Product length in | 6.200 | |
| Product length mm | 157.480 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 30.886 | |
| Series | 4S/6S | 4S/6S |