Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.350 | |
| A dimension MM | 110.490 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01330-2020-C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 50.80 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.620 | |
| Hose cut off factor MM | 66.548 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.732 | |
| Product width mm | 43.993 | |
| Series | 1W | 1W |