Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.940 | |
| A dimension MM | 100.076 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01330-2516-C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.400 | |
| Drop dimension MM | 60.96 | |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.532 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.574 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 3.940 | |
| Product length mm | 100.076 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.315 | |
| Product width mm | 33.401 | |
| Series | 1W | 1W |