Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.570 | |
| A dimension MM | 90.678 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01340-1212-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.850 | |
| Drop dimension MM | 21.59 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.380 | |
| Hose cut off factor MM | 60.452 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.970 | |
| Product height in | 0.850 | |
| Product height mm | 21.590 | |
| Product length in | 3.570 | |
| Product length mm | 90.678 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |