Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Application | FUEL | Fuel |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F01413A1012TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | FC699 | FC699 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.980 | |
| Drop dimension MM | 25.0 | |
| End size 1 | -10 | -10 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 1.650 | |
| Hose cut off factor MM | 42.000 | |
| Hose size | -12 | -12 |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |