Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.260 | |
| A dimension MM | 82.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F01413A1212TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.880 | |
| Drop dimension MM | 47.8 | |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.925 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.010 | |
| Hose cut off factor MM | 51.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.900 | |
| Product height in | 2.452 | |
| Product height mm | 62.281 | |
| Product length in | 3.260 | |
| Product length mm | 82.804 | |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |