Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.459 | |
| A dimension MM | 87.860 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F01537-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.333 | |
| Hose cut off factor MM | 33.860 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.677 | |
| Inside diameter MM | 17.200 | |
| Product height in | 1.095 | |
| Product height mm | 27.800 | |
| Product length in | 3.459 | |
| Product length mm | 87.860 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.094 | |
| Product width mm | 27.800 | |
| Series | 4S/6S | 4S/6S |