Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.221 | |
| A dimension MM | 31.010 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-04-SX | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.309 | |
| Inside diameter MM | 7.849 | |
| Product height in | 0.882 | |
| Product height mm | 22.403 | |
| Product length in | 1.221 | |
| Product length mm | 31.013 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.882 | |
| Product width mm | 22.403 | |
| Series | 1A/Z SERIES | 1A/Z Series |
