Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.221 | |
| A dimension MM | 31.010 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-04TZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.638 | |
| Inside diameter MM | 16.210 | |
| Product height in | 0.882 | |
| Product height mm | 22.403 | |
| Product length in | 1.221 | |
| Product length mm | 31.013 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.882 | |
| Product width mm | 22.403 | |
| Series | 4T | 4T |
