Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.240 | |
| A dimension MM | 31.650 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-06-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.800 | |
| Inside diameter MM | 20.500 | |
| Product height in | 1.067 | |
| Product height mm | 27.100 | |
| Product length in | 1.246 | |
| Product length mm | 31.650 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.067 | |
| Product width mm | 27.100 | |
| Series | 1A/Z SERIES | 1A/Z Series |
