Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.654 | |
| A dimension MM | 42.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-12AH | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Inside diameter IN | 0.837 | |
| Inside diameter MM | 21.260 | |
| Product height in | 1.563 | |
| Product height mm | 39.700 | |
| Product length in | 1.654 | |
| Product length mm | 42.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.563 | |
| Product width mm | 39.700 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
