Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.894 | |
| A dimension MM | 48.110 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-16-SX | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.116 | |
| Inside diameter MM | 28.346 | |
| Product height in | 1.941 | |
| Product height mm | 49.301 | |
| Product length in | 1.894 | |
| Product length mm | 48.108 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.941 | |
| Product width mm | 49.301 | |
| Series | 1A/Z SERIES | 1A/Z Series |
