Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.894 | |
| A dimension MM | 48.110 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F15-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.551 | |
| Inside diameter MM | 39.400 | |
| Product height in | 1.940 | |
| Product height mm | 49.276 | |
| Product length in | 1.894 | |
| Product length mm | 48.108 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.940 | |
| Product width mm | 49.276 | |
| Series | 4T | 4T |
