
Aeroquip by Danfoss
1F20344-2424-S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1F20344-2424-S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.5 in |
| Construction style | Crimp |
| Drop dimension | 4.22 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Dura-Kote |
| Hose cut-off factor | 5.05 in |
| Hose dash size | -24 |
| Inside diameter | 1.22 in |
| Item type | Fitting Assembly |
| Product Height | 5.7 in |
| Product Length/Depth | 9.22 in |
| Product material | Carbon steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 155.823 in³ |
| Product Weight | 4.82 lb |
| Product Width | 2.965 in |
| Seal part number if included | FF91157-24 |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 1F20344 Series |