Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.787 | |
| A dimension MM | 96.200 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F21094-1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.898 | |
| Drop dimension MM | 99.0 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.165 | |
| Hose cut off factor MM | 29.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.772 | |
| Inside diameter MM | 19.600 | |
| Product height in | 3.897 | |
| Product height mm | 98.984 | |
| Product length in | 3.787 | |
| Product length mm | 96.190 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Series | 1A/Z SERIES | 1A/Z Series |