Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.977 | |
| A dimension MM | 75.610 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000-2020-C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.244 | |
| Hose cut off factor MM | 31.610 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.500 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 2.977 | |
| Product length mm | 75.616 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | GLOBAL SKIVE | Global skive |