Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.410 | |
| A dimension MM | 86.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 245-258 LB-FT(334-352 NM) | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.600 | |
| Hose cut off factor MM | 15.300 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.300 | |
| Product height in | 2.402 | |
| Product height mm | 61.000 | |
| Product length in | 3.417 | |
| Product length mm | 86.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.402 | |
| Product width mm | 61.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |