Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.629 | |
| A dimension MM | 41.370 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.563 | |
| Backup hex size MM | 14.288 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40000A0604-C | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.563 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.707 | |
| Hose cut off factor MM | 17.970 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.563 | |
| Product height mm | 14.300 | |
| Product length in | 1.629 | |
| Product length mm | 41.377 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.563 | |
| Product width mm | 14.300 | |
| Series | GLOBAL SKIVE | Global skive |
