Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.158 | |
| A dimension MM | 54.820 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.938 | |
| Backup hex size MM | 23.813 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000A0610-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.938 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.001 | |
| Hose cut off factor MM | 25.420 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.508 | |
| Inside diameter MM | 12.900 | |
| Product height in | 0.938 | |
| Product height mm | 23.825 | |
| Product length in | 2.158 | |
| Product length mm | 54.820 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.938 | |
| Product width mm | 23.825 | |
| Series | GLOBAL SKIVE | Global skive |
