Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.863 | |
| A dimension MM | 47.320 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.462 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40000A0806TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.867 | |
| Hose cut off factor MM | 22.020 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.800 | |
| Product height in | 0.688 | |
| Product height mm | 17.475 | |
| Product length in | 1.863 | |
| Product length mm | 47.320 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.475 | |
| Series | GLOBAL SKIVE | Global skive |
