Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.274 | |
| A dimension MM | 57.750 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000A1212-C | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.084 | |
| Hose cut off factor MM | 27.550 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.606 | |
| Inside diameter MM | 15.400 | |
| Product height in | 1.125 | |
| Product height mm | 28.575 | |
| Product length in | 2.274 | |
| Product length mm | 57.760 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.125 | |
| Product width mm | 28.575 | |
| Series | GLOBAL SKIVE | Global skive |
