Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.583 | |
| A dimension MM | 65.608 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.440 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40000M1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.440 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.228 | |
| Hose cut off factor MM | 31.191 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 2.583 | |
| Product length mm | 65.608 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | 1W | 1W |