Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.752 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40001A0606-C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.884 | |
| Hose cut off factor MM | 22.454 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.267 | |
| Inside diameter MM | 6.782 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.881 | |
| Product length mm | 47.777 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 1W | 1W |