Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.713 | |
| A dimension MM | 43.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40005-0303-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| End Type 1 | MALE PIPE (NPTF) SWIVEL | Male pipe (NPTF) swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.023 | |
| Hose cut off factor MM | 26.000 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.843 | |
| Inside diameter MM | 2.500 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.713 | |
| Product length mm | 43.510 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | GLOBAL SKIVE | Global skive |