Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.060 | |
| A dimension MM | 52.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40005-0405-S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) SWIVEL | Male pipe (NPTF) swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.118 | |
| Hose cut off factor MM | 28.400 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.185 | |
| Inside diameter MM | 4.700 | |
| Product height in | 0.563 | |
| Product height mm | 14.288 | |
| Product length in | 2.060 | |
| Product length mm | 52.324 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.563 | |
| Product width mm | 14.288 | |
| Series | GLOBAL SKIVE | Global skive |