Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.159 | |
| A dimension MM | 54.840 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40005-0606TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE PIPE (NPTF) SWIVEL | Male pipe (NPTF) swivel |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 1.163 | |
| Hose cut off factor MM | 29.540 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.600 | |
| Product height in | 0.662 | |
| Product height mm | 16.827 | |
| Product length in | 2.159 | |
| Product length mm | 54.839 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.663 | |
| Product width mm | 16.830 | |
| Series | GLOBAL SKIVE | Global skive |