Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.512 | |
| A dimension MM | 63.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40010A0608TW | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 1.343 | |
| Hose cut off factor MM | 34.112 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.264 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.512 | |
| Product length mm | 63.805 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread sealant | NO | No |