Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.200 | |
| A dimension MM | 106.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 50.800 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40010A2024-S | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.378 | |
| Hose cut off factor MM | 60.400 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.024 | |
| Inside diameter MM | 26.000 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 4.200 | |
| Product length mm | 106.680 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Series | GLOBAL SKIVE | Global skive |