Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.216 | |
| A dimension MM | 81.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.438 | |
| Backup hex size MM | 36.513 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40010M1216-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.438 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.862 | |
| Hose cut off factor MM | 47.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.542 | |
| Inside diameter MM | 13.770 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.217 | |
| Product length mm | 81.712 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | GLOBAL SKIVE | Global skive |