Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.291 | |
| A dimension MM | 83.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.440 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.440 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NONE | None |
| Hex size 2 IN | 1.440 | |
| Hex size 2 MM | 36.000 | |
| Hose cut off factor IN | 1.937 | |
| Hose cut off factor MM | 49.200 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.803 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Series | 1W | 1W |