Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.985 | |
| A dimension MM | 101.210 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.037 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40010M1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.252 | |
| Hose cut off factor MM | 57.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.778 | |
| Inside diameter MM | 19.770 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 3.985 | |
| Product length mm | 101.210 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | GLOBAL SKIVE | Global skive |