Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.817 | |
| A dimension MM | 96.950 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.968 | |
| Backup hex size MM | 50.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40010M2420-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.968 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.084 | |
| Hose cut off factor MM | 52.950 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 3.817 | |
| Product length mm | 96.950 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Series | GLOBAL SKIVE | Global skive |