Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.177 | |
| A dimension MM | 55.290 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40013-0404-S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.256 | |
| Hose cut off factor MM | 31.890 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | GLOBAL SKIVE | Global skive |