Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.299 | |
| A dimension MM | 58.390 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40013-0606-S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | MALE STAPLOK | Male staplok |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.303 | |
| Hose cut off factor MM | 33.090 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.264 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.783 | |
| Product height mm | 19.888 | |
| Product length in | 2.298 | |
| Product length mm | 58.369 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.783 | |
| Product width mm | 19.888 | |
| Series | GLOBAL SKIVE | Global skive |