Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.399 | |
| A dimension MM | 86.350 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40013-2020-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | MALE STAPLOK | Male staplok |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.669 | |
| Hose cut off factor MM | 42.350 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 1.806 | |
| Product height mm | 45.872 | |
| Product length in | 3.400 | |
| Product length mm | 86.350 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.807 | |
| Product width mm | 45.890 | |
| Series | GLOBAL SKIVE | Global skive |