Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.293 | |
| A dimension MM | 32.840 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40014-0604AB | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.372 | |
| Hose cut off factor MM | 9.449 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.544 | |
| Product height mm | 13.830 | |
| Product length in | 1.293 | |
| Product length mm | 32.842 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.544 | |
| Product width mm | 13.830 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread sealant | NO | No |
