Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.823 | |
| A dimension MM | 46.310 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40014-1008AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.654 | |
| Hose cut off factor MM | 16.610 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.857 | |
| Product height mm | 21.768 | |
| Product length in | 1.823 | |
| Product length mm | 46.304 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.857 | |
| Product width mm | 21.780 | |
| Series | GLOBAL SKIVE | Global skive |
