Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.740 | |
| A dimension MM | 44.280 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40014-1010AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.580 | |
| Hose cut off factor MM | 14.880 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 1.740 | |
| Product length mm | 44.196 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | 1A/Z SERIES | 1A/Z Series |