Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.743 | |
| A dimension MM | 44.280 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1F40014-1210AB | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.585 | |
| Hose cut off factor MM | 14.880 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.800 | |
| Product height in | 0.951 | |
| Product height mm | 24.155 | |
| Product length in | 1.743 | |
| Product length mm | 44.272 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.951 | |
| Product width mm | 24.155 | |
| Series | GLOBAL SKIVE | Global skive |
