Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.055 | |
| A dimension MM | 52.210 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40014-2016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.701 | |
| Hose cut off factor MM | 17.810 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.600 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 2.055 | |
| Product length mm | 52.197 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | GLOBAL SKIVE | Global skive |
