Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.311 | |
| A dimension MM | 33.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-0203-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -2 | -2 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.622 | |
| Hose cut off factor MM | 15.799 | |
| Hose size | -3 | -3 |
| Inside diameter MM | 2.489 | |
| Product height in | 0.433 | |
| Product height mm | 10.998 | |
| Product length in | 1.311 | |
| Product length mm | 33.299 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.433 | |
| Product width mm | 10.998 | |
| Series | 1W | 1W |