Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.421 | |
| A dimension MM | 36.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1F40015-0403-S | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.732 | |
| Hose cut off factor MM | 18.593 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.800 | |
| Inside diameter MM | 2.489 | |
| Product height in | 0.511 | |
| Product height mm | 12.979 | |
| Product length in | 1.421 | |
| Product length mm | 36.093 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.511 | |
| Product width mm | 12.979 | |
| Series | 1W | 1W |